![PVC-IB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91310_PF_1520x1160.jpg)
![PVC-IB](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91310_PF_1520x1160.jpg)
PVC insulating tube IB 9mm
Part no. 91318
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PVC insulating tube IB 9mm
- Part no.
- 91318
- Item description
- PVC insulating tube IB 9mm
- Colour
- black
- Wall thickness mm
- 0.7
- Inner Ø mm
- 9.0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892392313
- Customs tariff number
- 39173200
Technical Data PVC insulating tube IB 9mm
PVC insulating tube acc. to DIN 40621 | |
Temperature range | -20°C to +85°C short term up to +90°C |
Details PVC insulating tube IB 9mm
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
Properties
-
- silicone-free
-
- cadmium-free
-
- self-extinguishing
-
- weather-resistant
-
- lead-free
Tests
-
- Entflammbarkeit nach UL 94: V0
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction<br />• for retrospective insulating<br />• bundling wires and lines