MC4 male cable coupler (CD -5.5 - 9.0) (10.00) 1000 pcs.
Part no. 905863
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details MC4 male cable coupler (CD -5.5 - 9.0) (10.00) 1000 pcs.
- Part no.
- 905863
- Item description
- MC4 male cable coupler (CD -5.5 - 9.0) (10.00) 1000 pcs.
- cross-section from / to mm²
- 10.00
- Cable Ø from / to mm
- 5.5 - 9.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892428296
- Customs tariff number
- 85369010
Technical Data MC4 male cable coupler (CD -5.5 - 9.0) (10.00) 1000 pcs.
PV-male and female cable coupler | |
Temperature range | -40°C to +90°C |
Protection class | IP 67 |
Safety class | II |
Rated voltage | 1000 V (IEC) |
Rated current | 22A (2.5 mm²), 30A (4mm², 6mm²) |
Contact resistance | 0.35 mOhm |
Details MC4 male cable coupler (CD -5.5 - 9.0) (10.00) 1000 pcs.
Cable Structure
-
- Material: Polyamide (PA)
-
- Contact: Cu, tinned, rotated
-
- with Snap-in lock