PUR Single Core black 1 x 1,5 mm²
Part no. 50696
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PUR Single Core black 1 x 1,5 mm²
- Part no.
- 50696
- Item description
- PUR Single Core black 1 x 1,5 mm²
- Outer Ø mm (approx.)
- 3
- Cu factor per km
- 14.4
- Weight kg/km (approx.)
- 19.2
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892225390
- Customs tariff number
- 85444995
Technical Data PUR Single Core black 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |