![O-Ring FPM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98594_TZ_1520x1160.jpg)
![O-Ring FPM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98594_TZ_1520x1160.jpg)
O-Ring FPM M40 x 1.5
Part no. 904284
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details O-Ring FPM M40 x 1.5
- Part no.
- 904284
- Item description
- O-Ring FPM M40 x 1.5
- Outer Ø mm (approx.)
- 39
- Thread type
- metric
- Size
- M40 x 1.5
- Thickness mm
- 2
- Inner Ø mm
- 35.0
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892373916
- Customs tariff number
- 40169300
Technical Data O-Ring FPM M40 x 1.5
FPM O-ring | |
Temperature range | -40°C to +200°C |
Details O-Ring FPM M40 x 1.5
Cable Structure
-
- Material: Fluoro rubber (FPM)
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For sealing against water, dust, and oil. Made by FPM for large temperature range.
Downloads O-Ring FPM M40 x 1.5
Accessories
Products that match this product