NAYY-O black 4 x 185 sm mm² Part no. 32196
  • EAC certification
  • VDE certification
  • UKCA certification
€ 3,590.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
32196
Item description
NAYY-O black 4 x 185 sm mm²
Outer Ø mm (approx.)
51
Al-weight kg/km
2146.0
Weight kg/km (approx.)
3650.0
Aluminium base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892266041
Customs tariff number
85444995

Technical Data

Power distribution cables acc. to DIN VDE 0276-603 / HD 603 S1 / IEC 60502
Temperature range flexing -5°C to +50°C
fixed installation -40°C to +70°C
Permissible conductor operating temperature +70°C
Permissible short circuit temperature (short circuit duration max. 5 s) <= 300 mm² +160°C
> 300 mm² +140°C
Nominal voltage U0/U 600/1000 V
Test voltage 4000 V
Highest permissible voltage Direct current systems: Conductor/conductor 1.8 kV
Direct current systems: Conductor/earth 0.9 kV
Alternating current systems: Single phase systems both outer conductors insulated 1.4 kV
Alternating current systems: Single phase systems one outer conductor earthed 0.7 kV
Three phase systems 1.2 kV
Minimum bending radius single core 15x Outer-Ø
multi core 12x Outer-Ø
Caloric load values see "Technical Information"

Details

Cable Structure

      • Aluminium conductor,
      • single wire acc. to DIN VDE 0295 cl.1 / IEC 60228 cl.1
      • multi wire acc. to DIN VDE 0295 cl.2 / IEC 60228 cl.2
      • Core insulation: PVC, compound type DIV4 acc. to HD 603 S1
      • Core identification acc. to DIN VDE 0293-308 / 0276-603
      • Cores stranded in concentric layers
      • Common core sheath
      • Outer sheath: PVC, compound type DMV5 acc. to HD 603 S1
      • Sheath colour: black

Properties

      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • Flame retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2

Notes

      • re = round conductor, single wire
      • rm = round conductor, multi wire
      • se = sectional conductor, single wire
      • sm = sectional conductor, multi wire
      • J-version = with protective conductor GN-YE
      • O-version = without protective conductor
      • Part no. 32182, 32183, 32199, 32258, 34047 in reference to VDE Designation (N)AYY
      • The conductor is metrically constructed (mm²). The AWG designation is approximate and purely informative.

Application

    Power cables for energy supply are installed in open air, in underground, in water, in concrete, indoors, in cable ducts, power stations, for industry and distribution boards as well as in subscriber networks, where mechanical damages are not be expected.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible