N2XH-J black 5 G 1,5 re mm² Part no. 53158
  • EAC certification
  • VDE certification
  • Halogen-free (LS0H)
  • UKCA certification
€ 145.00 / 100 metre  
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
53158
Item description
N2XH-J black 5 G 1,5 re mm²
Outer Ø mm (approx.)
14.5
Cu factor per km
72.0
Weight kg/km (approx.)
280.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892269813
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible