Metal-tube gland US SPR-PVC(PU)-AS M50 x 1.5 20 pcs.

Metal-tube gland US SPR-PVC(PU)-AS M50 x 1.5 20 pcs. Part no. 98255
€ 4,444.59 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
98255
Item description
Metal-tube gland US SPR-PVC(PU)-AS M50 x 1.5 20 pcs.
Type
SPR-PVC(PU)-AS
Thread type
metric
Size
M50 x 1.5
Thread length mm
15.5
Suitable for tube outer Ø mm
56.0
Pieces per Packaging Unit
20
Individual quantities available
no
EAN / GTIN
4060892388675
Customs tariff number
74122000

Technical Data

Metal-tube gland
Temperature range -40°C to +125°C

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: Brass bare
      • Sealing ring: plastic

Notes

      • Protection classification:
      • IP 65 - Typ: SPR-PVC-AS, SPR-PU-AS
      • IP 54 - Typ: PT-S, S-PU
      • IP 40 - Typ: SWM-M, SPR-AS, SPR-EDU-AS

Application

    • Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction<br />• Tube gland for protection tubes type PT-S, S-PU, SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible