![MTG-US](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98331_PF_1520x1160.jpg)
![MTG-US](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M98331_PF_1520x1160.jpg)
Metal-tube gland US S, S-PU M32 x 1.5 2 pcs.
Part no. 93535
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Metal-tube gland US S, S-PU M32 x 1.5 2 pcs.
- Part no.
- 93535
- Item description
- Metal-tube gland US S, S-PU M32 x 1.5 2 pcs.
- Type
- PT-S, S-PU
- Thread type
- metric
- Size
- M32 x 1.5
- Thread length mm
- 14.0
- Suitable for tube outer Ø mm
- 36.0
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892388262
- Customs tariff number
- 74122000
Technical Data Metal-tube gland US S, S-PU M32 x 1.5 2 pcs.
Metal-tube gland | |
Temperature range | -40°C to +125°C |
Details Metal-tube gland US S, S-PU M32 x 1.5 2 pcs.
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: Brass bare
-
- Sealing ring: plastic
Notes
-
- Protection classification:
- IP 65 - Typ: SPR-PVC-AS, SPR-PU-AS
- IP 54 - Typ: PT-S, S-PU
- IP 40 - Typ: SWM-M, SPR-AS, SPR-EDU-AS
Application
-
• Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• Control cabinet construction<br />• Tube gland for protection tubes type PT-S, S-PU, SWM-M, SPR-AS, SPR-PVC-AS, SPR-PU-AS, SPR-EDU-AS.
Downloads Metal-tube gland US S, S-PU M32 x 1.5 2 pcs.
Accessories
Products that match this product