![MTG-LI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97619_PF_1520x1160.jpg)
![MTG-LI](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97619_PF_1520x1160.jpg)
Metal-tube gland LI M25 x 1.5 (10 pcs.)
Part no. 93614
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Metal-tube gland LI M25 x 1.5 (10 pcs.)
- Part no.
- 93614
- Item description
- Metal-tube gland LI M25 x 1.5 (10 pcs.)
- Thread type
- metric
- Size
- M25 x 1.5
- Thread length mm
- 11.0
- Suitable for tube outer Ø mm
- 27.0
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892389078
- Customs tariff number
- 74122000
Technical Data Metal-tube gland LI M25 x 1.5 (10 pcs.)
Metal-tube gland | |
Temperature range | -40°C to +250°C |
Protection class | IP 40 |
Details Metal-tube gland LI M25 x 1.5 (10 pcs.)
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: Brass bare
-
- Retaining ring: spring steel
Application
-
• Tube gland for protection tubes type:<br />PT-S, S-PU<br />SWM-M<br />SPR-AS<br />SPR-EDU-AS<br />SPR-PVC-AS.<br />The rotating interior sockets with tube rotation lock is inserted into the gland and secured against tearing by the spring steel ring.
Downloads Metal-tube gland LI M25 x 1.5 (10 pcs.)
Accessories
Products that match this product
![SPR-PVC-AS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M97032_PF_1520x1160.jpg)