MSVM-S12/1 single core medium voltage heat-shrinkable straight joint 500-800 qmm 6/10kV Part no. 93111
€ 33,855.66 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
93111
Item description
MSVM-S12/1 single core medium voltage heat-shrinkable straight joint 500-800 qmm 6/10kV
Type
MSVM-S12/1
Nominal voltage Uo/U(Um)
6/10kV
Cross-section mm²
500,0 - 800,0
Diameter from - to mm
28,6 - 60,0
PU/pc.
1
Break package
no
EAN/GTIN
4060892398742
customs tariff number
39173900

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible