LT straight PG 36 (1 1/4")
Part no. 91011
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details LT straight PG 36 (1 1/4")
- Part no.
- 91011
- Item description
- LT straight PG 36 (1 1/4")
- Thread type
- PG
- Size
- PG 36
- Thread length mm
- 16.0
- Spanner size mm
- 54
- Suitable for tube outer Ø mm
- 41.8
- Suitable for tube ND
- 1 1/4
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892386886
- Customs tariff number
- 74198090
Technical Data LT straight PG 36 (1 1/4")
Straight-brass nickel- plated conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details LT straight PG 36 (1 1/4")
Cable Structure
-
- Material: Brass nickel plated
-
- Grounding sleeve: steel
-
- Sealing ring: Polyamide (PA6)
Properties
-
- halogen-free
Notes
-
- Suitable for metallic protection tubes:
- Anaconda Sealtite®:
- EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP (An additional clamping ring is required).<br />The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.
Downloads LT straight PG 36 (1 1/4")
Accessories
Products that match this product