Stainless steel- conduit gland LT-FG-Clean M16 x 1.5

Stainless steel- conduit gland LT-FG-Clean M16 x 1.5 Part no. 906928
€ 6,917.78 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
906928
Item description
Stainless steel- conduit gland LT-FG-Clean M16 x 1.5
Thread type
metric
Size
M16 x 1.5
Thread length mm
12.0
Spanner size mm
27
Height mm
48
Angle size mm
31.0
Suitable for tube outer Ø mm
17.8
Suitable for tube ND
3/8
Inner Ø mm
10.4
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892391699
Customs tariff number
73072910

Technical Data

Stainless steel- conduit gland
Temperature range -45°C to +105°C
Protection class IP 68 - 40 bar

Details

Cable Structure

      • Material: Stainless steel
      • Grounding sleeve: steel

Properties

      • high corrosion resistance
      • resistant to: chemical cleaning supplies

Notes

      • Ferrrule: brass, nickel plated
      • Clamping ring and insert: PA 6
      • Outer seal and sealing ring: TPE according to FDA 21 CFR and NSF 51 (USA-Norm)
      • The smooth surface prevents to adhere harmful micro organisms
      • Easy, fast and less expensive cleaning supplies
      • No threads are exposed
      • High tightness
      • No enter from water and dirt from outside
      • High mechanical load capacity
      • Suitable protection tubes:
      • Anaconda Sealtite FG-Clean, also possible EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Food and beverage industry
      • Pharmaindustrie
      • chemical industry
      • Highest requirements to cleanliness and cleaning.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible