![LT-FG-Clean](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906928_PF_1520x1160.jpg)
![LT-FG-Clean](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M906928_PF_1520x1160.jpg)
Stainless steel- conduit gland LT-FG-Clean M40 x 1.5
Part no. 906845
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Stainless steel- conduit gland LT-FG-Clean M40 x 1.5
- Part no.
- 906845
- Item description
- Stainless steel- conduit gland LT-FG-Clean M40 x 1.5
- Thread type
- metric
- Size
- M40 x 1.5
- Thread length mm
- 16.0
- Spanner size mm
- 54
- Height mm
- 75
- Angle size mm
- 62.0
- Suitable for tube outer Ø mm
- 41.8
- Suitable for tube ND
- 1 1/4
- Inner Ø mm
- 31.8
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892391675
- Customs tariff number
- 73072910
Technical Data Stainless steel- conduit gland LT-FG-Clean M40 x 1.5
Stainless steel- conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 68 - 40 bar |
Details Stainless steel- conduit gland LT-FG-Clean M40 x 1.5
Cable Structure
-
- Material: Stainless steel
-
- Grounding sleeve: steel
Properties
-
- high corrosion resistance
-
- resistant to: chemical cleaning supplies
Notes
-
- Ferrrule: brass, nickel plated
- Clamping ring and insert: PA 6
- Outer seal and sealing ring: TPE according to FDA 21 CFR and NSF 51 (USA-Norm)
- The smooth surface prevents to adhere harmful micro organisms
- Easy, fast and less expensive cleaning supplies
- No threads are exposed
- High tightness
- No enter from water and dirt from outside
- High mechanical load capacity
- Suitable protection tubes:
- Anaconda Sealtite FG-Clean, also possible EF, HTDL, OR, HC, HCX, ZHLS, HFX
Application
-
• Food and beverage industry<br />• Pharmaindustrie<br />• chemical industry<br />• Highest requirements to cleanliness and cleaning.
Downloads Stainless steel- conduit gland LT-FG-Clean M40 x 1.5
Accessories
Products that match this product
![Anaconda Sealtite® EF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91229_PF_1520x1160.jpg)
![Anaconda Sealtite® EF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91229_PF_1520x1160.jpg)
![Anaconda Sealtite® NMFG-Clean](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908211_PF_1520x1160.jpg)