![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94170_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94170_PF_1520x1160.jpg)
LT conduit gland angled 90° PG 29
Part no. 91026
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details LT conduit gland angled 90° PG 29
- Part no.
- 91026
- Item description
- LT conduit gland angled 90° PG 29
- Thread type
- PG
- Size
- 29
- Suitable for tube ND
- 1
- Suitable for Tube Outer-Ø mm
- 33.1
- Spanner size mm
- 45
- Thread length mm
- 16
- PU/pc.
- 5
- Break package
- no
- EAN/GTIN
- 4060892387029
- customs tariff number
- 74198090
Technical Data LT conduit gland angled 90° PG 29
All technical data can be found in the data sheet in the Downloads section |
Details LT conduit gland angled 90° PG 29
Downloads LT conduit gland angled 90° PG 29
Accessories
Products that match this product
![Anaconda Sealtite® EF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M91229_PF_1520x1160.jpg)