Elbow brass nickel-plated conduit gland LT 45° NPT 1/2" TL 13

Elbow brass nickel-plated conduit gland LT 45° NPT 1/2" TL 13 Part no. 905757
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
€ 1,594.16 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
905757
Item description
Elbow brass nickel-plated conduit gland LT 45° NPT 1/2" TL 13
Thread type
NPT
Size
NPT 1/2"
Thread length mm
13.0
Spanner size mm
29
Suitable for tube outer Ø mm
21.1
Suitable for tube ND
1/2
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892387296
Customs tariff number
74198090

Technical Data

Elbow brass nickel-plated conduit gland
Temperature range -45°C to +105°C
Protection class IP 67

Details

Cable Structure

      • Material: Brass nickel plated
      • Grounding sleeve: steel
      • Sealing ring: Polyamide (PA)

Properties

      • halogen-free

Notes

      • Suitable for metallic protection tubes:
      • Anaconda Sealtite®:
      • EF, HTDL, OR, HC, HCX, ZHLS, HFX

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • LIQUIDTIGHT gland for plastic-coated metallic protection tubes and high temperature protection tubes HTP. (An additional clamping ring is required).
      • The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible