Stainless steel- conduit gland LT-E-UI straight NPT 1 1/4" (39mm)
Part no. 905831
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Stainless steel- conduit gland LT-E-UI straight NPT 1 1/4" (39mm)
- Part no.
- 905831
- Item description
- Stainless steel- conduit gland LT-E-UI straight NPT 1 1/4" (39mm)
- Thread type
- NPT
- Size
- NPT 1 1/4"
- Thread length mm
- 16.0
- Spanner size mm
- 52 / 54
- Suitable for tube outer Ø mm
- 39.0
- Inner Ø mm
- 30.8
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892391484
- Customs tariff number
- 74198090
Technical Data Stainless steel- conduit gland LT-E-UI straight NPT 1 1/4" (39mm)
Stainless steel- conduit gland | |
Temperature range | -55°C to +260°C |
Protection class | IP 40 |
Details Stainless steel- conduit gland LT-E-UI straight NPT 1 1/4" (39mm)
Cable Structure
-
- Material: Stainless steel
-
- Seal: Nitrile butadiene rubber (NBR)
-
- Grounding sleeve: Brass nickel plated
-
- Sealing ring: Brass nickel plated
Properties
-
- halogen-free
Application
-
• Robotics<br />• Steel and aluminium foundry industry<br />• Maschine and apparatus building<br />• Off-shore-industry<br />• Security<br />• Metal, glass and ceramics industry<br />• LIQUIDTIGHT gland for stainless steel protection tubes UI. <br />The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.
Downloads Stainless steel- conduit gland LT-E-UI straight NPT 1 1/4" (39mm)
Accessories
Products that match this product