Stainless steel- conduit gland LT-E-UI straight NPT 1" (30mm)

Stainless steel- conduit gland LT-E-UI straight NPT 1" (30mm) Part no. 905830
  • EAC certification
  • Halogen-free (LS0H)
€ 7,153.33 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
905830
Item description
Stainless steel- conduit gland LT-E-UI straight NPT 1" (30mm)
Thread type
NPT
Size
NPT 1"
Thread length mm
15.0
Spanner size mm
46
Suitable for tube outer Ø mm
30.0
Inner Ø mm
22.8
Pieces per Packaging Unit
5
Individual quantities available
no
EAN / GTIN
4060892391477
Customs tariff number
74198090

Technical Data

Stainless steel- conduit gland
Temperature range -55°C to +260°C
Protection class IP 40

Details

Cable Structure

      • Material: Stainless steel
      • Seal: Nitrile butadiene rubber (NBR)
      • Grounding sleeve: Brass nickel plated
      • Sealing ring: Brass nickel plated

Properties

      • halogen-free

Application

      • Robotics
      • Steel and aluminium foundry industry
      • Maschine and apparatus building
      • Off-shore-industry
      • Security
      • Metal, glass and ceramics industry
      • LIQUIDTIGHT gland for stainless steel protection tubes UI.
      • The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible