Stainless steel- conduit gland LT-E-UI elbow 90° M25 x 1.5 (26mm)
Part no. 905837
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Stainless steel- conduit gland LT-E-UI elbow 90° M25 x 1.5 (26mm)
- Part no.
- 905837
- Item description
- Stainless steel- conduit gland LT-E-UI elbow 90° M25 x 1.5 (26mm)
- Thread type
- metric
- Size
- M25 x 1.5
- Thread length mm
- 15.0
- Spanner size mm
- 33 / 36
- Suitable for tube outer Ø mm
- 26.0
- Inner Ø mm
- 18.5
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892391545
- Customs tariff number
- 74198090
Technical Data Stainless steel- conduit gland LT-E-UI elbow 90° M25 x 1.5 (26mm)
Stainless steel- conduit gland | |
Temperature range | -55°C to +260°C |
Protection class | IP 40 |
Details Stainless steel- conduit gland LT-E-UI elbow 90° M25 x 1.5 (26mm)
Cable Structure
-
- Material: Stainless steel
-
- Seal: Nitrile butadiene rubber (NBR)
-
- Grounding sleeve: Brass nickel plated
-
- Sealing ring: Brass nickel plated
Properties
-
- halogen-free
Application
-
- Robotics
-
- Steel and aluminium foundry industry
-
- Maschine and apparatus building
-
- Off-shore-industry
-
- Security
-
- Metal, glass and ceramics industry
-
- LIQUIDTIGHT conduit gland for stainless steel protection tubes UI.
- The conical earthing sleeve offers maximum surface contact for optimum sealing and earthing.
Downloads Stainless steel- conduit gland LT-E-UI elbow 90° M25 x 1.5 (26mm)
Accessories
Products that match this product