Straight-stainless steel- conduit gland LT-CNP-E M40 x 1.5 (1 1/4")
Part no. 905060
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Straight-stainless steel- conduit gland LT-CNP-E M40 x 1.5 (1 1/4")
- Part no.
- 905060
- Item description
- Straight-stainless steel- conduit gland LT-CNP-E M40 x 1.5 (1 1/4")
- Thread type
- metric
- Size
- M40 x 1.5
- Thread length mm
- 16.0
- Spanner size mm
- 60
- Suitable for tube outer Ø mm
- 46.0
- Suitable for tube ND
- 1 1/4
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892391231
- Customs tariff number
- 83071000
Technical Data Straight-stainless steel- conduit gland LT-CNP-E M40 x 1.5 (1 1/4")
Straight-stainless steel- conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Straight-stainless steel- conduit gland LT-CNP-E M40 x 1.5 (1 1/4")
Cable Structure
-
- Material: Stainless steel
Notes
-
- The ferrule and insert are from PA6.
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For Anaconda Sealtite® CNP.<br />LIQUIDTIGHT gland made of stainless steel for plastic-coated metallic protection tubes CNP.
Downloads Straight-stainless steel- conduit gland LT-CNP-E M40 x 1.5 (1 1/4")
Accessories
Products that match this product