![LT-CNP-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905913_PF_1520x1160.jpg)
![LT-CNP-E](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905913_PF_1520x1160.jpg)
Straight-stainless steel- conduit gland LT-CNP-E M32 x 1.5 (1")
Part no. 905059
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Straight-stainless steel- conduit gland LT-CNP-E M32 x 1.5 (1")
- Part no.
- 905059
- Item description
- Straight-stainless steel- conduit gland LT-CNP-E M32 x 1.5 (1")
- Thread type
- metric
- Size
- M32 x 1.5
- Thread length mm
- 15.0
- Spanner size mm
- 50
- Suitable for tube outer Ø mm
- 36.3
- Suitable for tube ND
- 1
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892391224
- Customs tariff number
- 83071000
Technical Data Straight-stainless steel- conduit gland LT-CNP-E M32 x 1.5 (1")
Straight-stainless steel- conduit gland | |
Temperature range | -45°C to +105°C |
Protection class | IP 67 |
Details Straight-stainless steel- conduit gland LT-CNP-E M32 x 1.5 (1")
Cable Structure
-
- Material: Stainless steel
Notes
-
- The ferrule and insert are from PA6.
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For Anaconda Sealtite® CNP.<br />LIQUIDTIGHT gland made of stainless steel for plastic-coated metallic protection tubes CNP.
Downloads Straight-stainless steel- conduit gland LT-CNP-E M32 x 1.5 (1")
Accessories
Products that match this product