![KVA-XXL-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920144_TZ_1520x1160.jpg)
![KVA-XXL-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920144_TZ_1520x1160.jpg)
Nickel plated brass gland body KVA-XXL-VK-MS M80 x 2.0
Part no. 920146
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass gland body KVA-XXL-VK-MS M80 x 2.0
- Part no.
- 920146
- Item description
- Nickel plated brass gland body KVA-XXL-VK-MS M80 x 2.0
- Thread type
- metric
- Size
- M80 x 2.0
- Thread length mm
- 15.0
- Spanner size mm
- 95
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892361036
- Customs tariff number
- 74122000
Technical Data Nickel plated brass gland body KVA-XXL-VK-MS M80 x 2.0
Nickel plated brass gland body | |
Temperature range | -20°C to +105°C |
Details Nickel plated brass gland body KVA-XXL-VK-MS M80 x 2.0
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: Nitrile butadiene rubber (NBR)
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 60423
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For large cable diameters sealing inserts.
Downloads Nickel plated brass gland body KVA-XXL-VK-MS M80 x 2.0
Accessories
Products that match this product