![KVA-XXL-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905957_TZ_1520x1160.jpg)
![KVA-XXL-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905957_TZ_1520x1160.jpg)
KVA-XXL-MS M90 x 2.0 (CD 69.0-80.0 mm)
Part no. 905962
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KVA-XXL-MS M90 x 2.0 (CD 69.0-80.0 mm)
- Part no.
- 905962
- Item description
- KVA-XXL-MS M90 x 2.0 (CD 69.0-80.0 mm)
- Thread type
- metric
- Size
- M90 x 2.0
- Cable Ø from / to mm
- 69.0 - 80.0
- Thread length mm
- 20.0
- Spanner size mm
- 110
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892370335
- Customs tariff number
- 74122000
Technical Data KVA-XXL-MS M90 x 2.0 (CD 69.0-80.0 mm)
Nickel plated brass sealing gland | |
Temperature range | -40°C to +135°C |
Protection class | IP 68 - 10 bar |
Details KVA-XXL-MS M90 x 2.0 (CD 69.0-80.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: thermoplastic vulcanizates (TPV)
-
- O-ring: Nitrile butadiene rubber (NBR)
Properties
-
- easy to assemble, time and cost savings
-
- Large-area sealing
-
- large clamping areas
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Installation technology
-
- Control cabinet construction