![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_PF_1520x1160.jpg)
![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_PF_1520x1160.jpg)
Nickel plated brass gland body KVA-VK-MS PG 36
Part no. 96040
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass gland body KVA-VK-MS PG 36
- Part no.
- 96040
- Item description
- Nickel plated brass gland body KVA-VK-MS PG 36
- Thread type
- PG
- Size
- PG 36
- Thread length mm
- 9.0
- Spanner size mm
- 50
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892360695
- Customs tariff number
- 74122000
Technical Data Nickel plated brass gland body KVA-VK-MS PG 36
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details Nickel plated brass gland body KVA-VK-MS PG 36
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For fitting with inserts.
Downloads Nickel plated brass gland body KVA-VK-MS PG 36
Accessories
Products that match this product
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)