![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_PF_1520x1160.jpg)
![KVA-VK-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90788_PF_1520x1160.jpg)
Nickel plated brass gland body KVA-VK-MS PG 29
Part no. 96039
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass gland body KVA-VK-MS PG 29
- Part no.
- 96039
- Item description
- Nickel plated brass gland body KVA-VK-MS PG 29
- Thread type
- PG
- Size
- PG 29
- Thread length mm
- 8.0
- Spanner size mm
- 40
- Pieces per Packaging Unit
- 10
- Individual quantities available
- no
- EAN / GTIN
- 4060892360688
- Customs tariff number
- 74122000
Technical Data Nickel plated brass gland body KVA-VK-MS PG 29
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details Nickel plated brass gland body KVA-VK-MS PG 29
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For fitting with inserts.
Downloads Nickel plated brass gland body KVA-VK-MS PG 29
Accessories
Products that match this product
![RE hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904380_PF_1520x1160.jpg)