Nickel plated brass gland body KVA-VK-MS M16 x 1.5
Part no. 90789
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass gland body KVA-VK-MS M16 x 1.5
- Part no.
- 90789
- Item description
- Nickel plated brass gland body KVA-VK-MS M16 x 1.5
- Brass surcharge
- yes
- Thread type
- metric
- Size
- M16 x 1.5
- Thread length mm
- 6.5
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892360848
- Customs tariff number
- 74122000
Technical Data Nickel plated brass gland body KVA-VK-MS M16 x 1.5
Nickel plated brass gland body | |
Temperature range | -30°C to +100°C |
Details Nickel plated brass gland body KVA-VK-MS M16 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- O-ring: Nitrile butadiene rubber (NBR)
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For fitting with inserts.
Downloads Nickel plated brass gland body KVA-VK-MS M16 x 1.5
Accessories
Products that match this product