PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7001)
Part no. 90870
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7001)
- Part no.
- 90870
- Item description
- PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7001)
- Thread type
- NPT
- Size
- NPT 3/8"
- Colour
- grey (RAL 7001)
- Spanner size mm
- 22
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892371721
- Customs tariff number
- 39269097
Technical Data PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7001)
PA counternut | |
Temperature range | -40°C to +100°C |
Details PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7001)
Cable Structure
-
- Material: Polyamide (PA) 6
-
- with collar
Properties
-
- halogen-free
-
- phosphor-free
-
- silicone-free
-
- cadmium-free
Notes
-
- Legend:
- SZ - Spanner Size
- TD - Thread Diameter
Application
-
• Machine and plant construction<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction<br />• Has a bigger sealing area - sealing with an additional O-ring will be simplified.
Downloads PA counternut KMK-PA-MB NPT 3/8" grey (RAL 7001)
Accessories
Products that match this product