KM M72 x 2.0
Part no. 98314
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM M72 x 2.0
- Part no.
- 98314
- Item description
- KM M72 x 2.0
- Thread type
- metric
- Spanner size mm
- 80
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892375460
- Customs tariff number
- 74153300
Technical Data KM M72 x 2.0
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM M72 x 2.0
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads KM M72 x 2.0
Accessories
Products that match this product