KM PG 7
Part no. 90610
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM PG 7
- Part no.
- 90610
- Item description
- KM PG 7
- Thread type
- Spanner size mm
- 15
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892375262
- Customs tariff number
- 74153300
Technical Data KM PG 7
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details KM PG 7
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads KM PG 7
Accessories
Products that match this product