![KM-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_TZ_1520x1160.jpg)
![KM-MS](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90175_TZ_1520x1160.jpg)
Nickel plated brass counternut KM M40 x 1.5
Part no. 90180
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Nickel plated brass counternut KM M40 x 1.5
- Part no.
- 90180
- Item description
- Nickel plated brass counternut KM M40 x 1.5
- Thread type
- metric
- Size
- M40 x 1.5
- Spanner size mm
- 46
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892375422
- Customs tariff number
- 74153300
Technical Data Nickel plated brass counternut KM M40 x 1.5
Nickel plated brass counternut | |
Temperature range | up to +200°C |
Details Nickel plated brass counternut KM M40 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Downloads Nickel plated brass counternut KM M40 x 1.5
Accessories
Products that match this product