![KM-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920605_TZ_1520x1160.jpg)
![KM-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920605_TZ_1520x1160.jpg)
KM-INOX PG 29
Part no. 92976
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM-INOX PG 29
- Part no.
- 92976
- Item description
- KM-INOX PG 29
- Thread type
- PG
- Size
- PG 29
- Spanner size mm
- 41
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892378270
- Customs tariff number
- 73181639
Technical Data KM-INOX PG 29
Stainless steel counternut | |
Temperature range | up to +200°C |
Details KM-INOX PG 29
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads KM-INOX PG 29
Accessories
Products that match this product