![KM-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920605_TZ_1520x1160.jpg)
![KM-INOX](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920605_TZ_1520x1160.jpg)
KM-INOX M50 x 1.5
Part no. 920611
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM-INOX M50 x 1.5
- Part no.
- 920611
- Item description
- KM-INOX M50 x 1.5
- Thread type
- metric
- Size
- M50 x 1.5
- Spanner size mm
- 60
- Pieces per Packaging Unit
- 2
- Individual quantities available
- no
- EAN / GTIN
- 4060892378355
- Customs tariff number
- 73181639
Technical Data KM-INOX M50 x 1.5
Stainless steel counternut | |
Temperature range | up to +200°C |
Details KM-INOX M50 x 1.5
Cable Structure
-
- Material: Stainless steel 1.4305 / AISI 303
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads KM-INOX M50 x 1.5
Accessories
Products that match this product
![ZES](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90275_TZ_1520x1160.jpg)