KM-EMV M25 x 1.5
Part no. 90168
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details KM-EMV M25 x 1.5
- Part no.
- 90168
- Item description
- KM-EMV M25 x 1.5
- Thread type
- metric
- Size
- M25 x 1.5
- Spanner size mm
- 30
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892376009
- Customs tariff number
- 74153300
Technical Data KM-EMV M25 x 1.5
Nickel plated brass EMC counternut | |
Temperature range | up to +200°C |
Details KM-EMV M25 x 1.5
Cable Structure
-
- Material: Brass, nickel plated
-
- with cutting edges
Properties
-
- increased vibration resistance
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SZ - Spanner Size
Application
-
- For secure fixing of EMC cable glands. For cutting through painted surfaces to ensure optimum contact with equipotential bonding.
Downloads KM-EMV M25 x 1.5
Accessories
Products that match this product