![JZ-600-PUR / OZ-600-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28240_PF_1520x1160.jpg)
![JZ-600-PUR / OZ-600-PUR](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M28240_PF_1520x1160.jpg)
OZ-600 PUR grey 2 x 0,5 mm² (20 AWG)
Part no. 28305
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details OZ-600 PUR grey 2 x 0,5 mm² (20 AWG)
- Part no.
- 28305
- Item description
- OZ-600 PUR grey 2 x 0,5 mm² (20 AWG)
- Outer Ø mm (approx.)
- 6.9
- Cu factor per km
- 9.6
- Weight kg/km (approx.)
- 60.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892041105
- Customs tariff number
- 85444995
Technical Data OZ-600 PUR grey 2 x 0,5 mm² (20 AWG)
All technical data can be found in the data sheet in the Downloads section |