One-piece straight flange connection JUMBO-FP NW 70 black
Part no. 920368
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details One-piece straight flange connection JUMBO-FP NW 70 black
- Part no.
- 920368
- Item description
- One-piece straight flange connection JUMBO-FP NW 70 black
- Colour
- black
- Weight kg (approx.)
- 10.80
- Suitable for nominal size
- 70.0
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892382604
- Customs tariff number
- 39174000
Technical Data One-piece straight flange connection JUMBO-FP NW 70 black
One-piece straight flange connection | |
Temperature range | -40°C to +120°C |
Protection class | IP 54 / IP 69K |
Details One-piece straight flange connection JUMBO-FP NW 70 black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Suitable for parallel-coiled JUMBO protection tubes.
Downloads One-piece straight flange connection JUMBO-FP NW 70 black
Accessories
Products that match this product