J-H(St)H Bd grey 10 x 2 x 0,6 mm
Part no. 34053
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details J-H(St)H Bd grey 10 x 2 x 0,6 mm
- Part no.
- 34053
- Item description
- J-H(St)H Bd grey 10 x 2 x 0,6 mm
- Outer Ø mm (approx.)
- 9.1
- Cu factor per km
- 59.0
- Weight kg/km (approx.)
- 147.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 500, 1000
- Individual quantities available
- yes
- EAN / GTIN
- 4060892262692
- Customs tariff number
- 85444995
Technical Data J-H(St)H Bd grey 10 x 2 x 0,6 mm
All technical data can be found in the data sheet in the Downloads section |