![Incremental Feedback-Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22825_PF_1520x1160.jpg)
![Incremental Feedback-Cable](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M22825_PF_1520x1160.jpg)
Incremental Feedback-Cable grey 4 x 2 x 0,25 + 2 x 1 mm²
Part no. 22825
Base price. Surcharges are added for metal, price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Incremental Feedback-Cable grey 4 x 2 x 0,25 + 2 x 1 mm²
- Part no.
- 22825
- Item description
- Incremental Feedback-Cable grey 4 x 2 x 0,25 + 2 x 1 mm²
- Outer Ø mm (approx.)
- 8.8
- Cu factor per km
- 72.0
- Weight kg/km (approx.)
- 110.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151620
- Customs tariff number
- 85444995
Technical Data Incremental Feedback-Cable grey 4 x 2 x 0,25 + 2 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Incremental Feedback-Cable grey 4 x 2 x 0,25 + 2 x 1 mm²
Cable Structure
-
- Sheath colour: grey