Combined quick- insert corrugated tubes cable gland HSSV-ZE M20 x 1.5 (NW 17) grey
Part no. 903461
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Combined quick- insert corrugated tubes cable gland HSSV-ZE M20 x 1.5 (NW 17) grey
- Part no.
- 903461
- Item description
- Combined quick- insert corrugated tubes cable gland HSSV-ZE M20 x 1.5 (NW 17) grey
- Thread type
- metric
- Size
- M20 x 1.5
- Colour
- grey
- Thread length mm
- 8.5
- Suitable for nominal size
- 17.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892385315
- Customs tariff number
- 39174000
Technical Data Combined quick- insert corrugated tubes cable gland HSSV-ZE M20 x 1.5 (NW 17) grey
Combined quick- insert corrugated tubes cable gland | |
Temperature range | -25°C to +100°C |
Protection class | IP 65 |
Details Combined quick- insert corrugated tubes cable gland HSSV-ZE M20 x 1.5 (NW 17) grey
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• Combined quick-insert cable glands for a reliable, quick connection with strain relief.<br />Suitable for parallel-coiled HELUcond protection tubes.
Downloads Combined quick- insert corrugated tubes cable gland HSSV-ZE M20 x 1.5 (NW 17) grey
Accessories
Products that match this product