![HSSV-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M99891_PF_1520x1160.jpg)
![HSSV-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M99891_PF_1520x1160.jpg)
Opener HSSV NW 37
Part no. 99895
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Opener HSSV NW 37
- Part no.
- 99895
- Item description
- Opener HSSV NW 37
- Colour
- yellow
- Suitable for nominal size
- 37.0
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892383519
- Customs tariff number
- 39269097
Technical Data Opener HSSV NW 37
Opener | |
Temperature range | -20°C to +100°C |
Details Opener HSSV NW 37
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
Application
-
- To open HSSV conduit glands. Simply slip over the conduit - press against the gland - open detent.
Accessories
Products that match this product
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920196_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920209_TZ_1520x1160.jpg)
![HSSV-SM](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920229_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920247_PF_1520x1160.jpg)
![HSSV elbow 45° metal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920265_PF_1520x1160.jpg)
![HSSV-SMF](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920273_TZ_1520x1160.jpg)
![HSSV IP68 straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920404_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M920422_PF_1520x1160.jpg)
![HSSV-SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905858_PF_1520x1160.jpg)
![](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94200_PF_1520x1160.jpg)