Opener HSSV NW 10 Part no. 99892
  • Halogen-free (LS0H)
€ 62.22 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
99892
Item description
Opener HSSV NW 10
Colour
yellow
Suitable for nominal size
10.0
Pieces per Packaging Unit
10
Individual quantities available
no
EAN / GTIN
4060892383489
Customs tariff number
39269097

Technical Data

Opener
Temperature range -20°C to +100°C

Details

Cable Structure

      • Material: Polyamide (PA) 6

Properties

      • halogen-free

Application

      • To open HSSV conduit glands. Simply slip over the conduit - press against the gland - open detent.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible