Opener HSSV NW 23
Part no. 98745
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Opener HSSV NW 23
- Part no.
- 98745
- Item description
- Opener HSSV NW 23
- Colour
- yellow
- Suitable for nominal size
- 23.0
- Pieces per Packaging Unit
- 5
- Individual quantities available
- no
- EAN / GTIN
- 4060892383465
- Customs tariff number
- 39174000
Technical Data Opener HSSV NW 23
Opener | |
Temperature range | -20°C to +100°C |
Details Opener HSSV NW 23
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
Application
-
• To open HSSV conduit glands. Simply slip over the conduit - press against the gland - open detent.
Downloads Opener HSSV NW 23
Accessories
Products that match this product