Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M12 x 1.5 (NW 10.0) black
Part no. 920431
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M12 x 1.5 (NW 10.0) black
- Part no.
- 920431
- Item description
- Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M12 x 1.5 (NW 10.0) black
- Thread type
- metric
- Size
- M12 x 1.5
- Colour
- black
- Thread length mm
- 9.5
- Suitable for nominal size
- 10.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892386435
- Customs tariff number
- 39174000
Technical Data Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M12 x 1.5 (NW 10.0) black
Quick-insert corrugated tubes conduit gland - elbow 90° | |
Temperature range | -40°C to +110°C |
Protection class | IP 65 |
Details Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M12 x 1.5 (NW 10.0) black
Cable Structure
-
- Material: Polyamide (PA) 6
-
- Flammability acc. to UL 94 (V0)
Properties
-
- halogen-free
-
- cadmium-free
-
- resistant to: fuels, mineral oils, greases, weak bases, weak acids
Notes
-
- Interior seal made of TPE.
- Threaded connection:
- metric to EN 60423
- Each unit includes 1 safety opener
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- Quick-insert glands for a reliable, quick connection.
- Suitable for parallel-coiled HELUcond protection tubes.
Downloads Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M12 x 1.5 (NW 10.0) black
Accessories
Products that match this product