Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M16 x 1.5 (NW 12.0) grey

Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M16 x 1.5 (NW 12.0) grey Part no. 920424
  • HAR certification
  • EAC certification
  • product.icon.logo_dnv
  • VDE certification
  • Halogen-free (LS0H)
€ 510.92 / 100 Item  
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Login now

Item Details

Part no.
920424
Item description
Quick-insert corrugated tubes conduit gland - elbow 90° HSSV IP68 90° M16 x 1.5 (NW 12.0) grey
Thread type
metric
Size
M16 x 1.5
Colour
grey
Thread length mm
8.0
Suitable for nominal size
12.0
Suitable for nominal size
50
Suitable for nominal size
no
Suitable for nominal size
4060892386367
Suitable for nominal size
39174000

Technical Data

Quick-insert corrugated tubes conduit gland - elbow 90°
Temperature range -40°C to +110°C
Protection class IP 65

Details

Cable Structure

      • Material: Polyamide (PA) 6
      • Flammability acc. to UL 94 (V0)

Properties

      • halogen-free
      • cadmium-free
      • resistant to: fuels, mineral oils, greases, weak bases, weak acids

Notes

      • Interior seal made of TPE.
      • Threaded connection:
      • metric to EN 60423
      • Each unit includes 1 safety opener

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction
      • Quick-insert glands for a reliable, quick connection.
      • Suitable for parallel-coiled HELUcond protection tubes.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible