![HGP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94900_PF_1520x1160.jpg)
![HGP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M94900_PF_1520x1160.jpg)
Polyester braided hose HGP 7-15 mm black
Part no. 98141
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Polyester braided hose HGP 7-15 mm black
- Part no.
- 98141
- Item description
- Polyester braided hose HGP 7-15 mm black
- Colour
- black
- Inner-Ø max. mm
- 15.0
- Inner-Ø min. mm
- 7.0
- Metres per Packaging Unit
- 100
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892392016
- Customs tariff number
- 58081000
Technical Data Polyester braided hose HGP 7-15 mm black
Polyester braided hose | |
Temperature range | -50°C to +150°C short term up to +220°C |
Details Polyester braided hose HGP 7-15 mm black
Cable Structure
-
- Material: Polyester
-
- Axially compressible
Properties
-
- halogen-free
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- for bundling
-
- for the mechanical protection of electrical cables and lines
Downloads Polyester braided hose HGP 7-15 mm black
Accessories
Products that match this product