Spare tube silicon paste 100 ml
Part no. 906239
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Spare tube silicon paste 100 ml
- Part no.
- 906239
- Item description
- Spare tube silicon paste 100 ml
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430206
- Customs tariff number
- 38190000
Technical Data Spare tube silicon paste 100 ml
All technical data can be found in the data sheet in the Downloads section |
Details Spare tube silicon paste 100 ml
Cable Structure
-
- The device is for stripping the vulcanized semi conductive layer of low voltage and medium voltage conductors. The maximum layer thickness is 1,5 mm. The stripper can be used for insulation diameter of 10 up to 52 mm.
-
- The positioning on the cable is made by a clamping system. The stripping process can be started and stopped in every position of the cable. A switch lever to activate/inactivate the axial traverse speed is available.
-
- The device has optimum gliding properties through coated contact surfaces.
-
- The maximum rotation diameter is 200 mm
-
- The components are made of aluminium, steel and brass, with anodized, chromium-plated and nickel-plated surfaces. The form parts are of impact resistant plastic. The blades are from alloyed steel with a hardness of least 55 HRC.
-
- Length 170 mm
-
- Weight 790 g
Properties
-
- HFBS-device, silicone paste, allen wrench 2,5 mm, plastic case
Notes
-
- Spare blade 17° for HFBS, part no. 906238
-
- Spare tube silocone paste 100ml, part no. 906239