![HELUTOP® SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905924_PF_1520x1160.jpg)
![HELUTOP® SP](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M905924_PF_1520x1160.jpg)
HELUTOP® SP M20 x 1.5 black 6.00 - 12.00
Part no. 903493
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® SP M20 x 1.5 black 6.00 - 12.00
- Part no.
- 903493
- Item description
- HELUTOP® SP M20 x 1.5 black 6.00 - 12.00
- Outer Ø mm (approx.)
- 12
- Thread type
- metric / PG
- Size
- M20 x 1.5 / PG 13.5
- Colour
- black
- Clamping area from / up to mm
- 6.00 - 12.00
- Height mm
- 18
- Height without thread mm
- 8
- Outer Ø of upper part mm
- 15.8
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892370564
- Customs tariff number
- 39235090
Technical Data HELUTOP® SP M20 x 1.5 black 6.00 - 12.00
PA-Sealing plug |
Details HELUTOP® SP M20 x 1.5 black 6.00 - 12.00
Cable Structure
-
- Material: Polyamide (PA) 6
Notes
-
- Colours: black
- Protection tab 903492 only for cable glands type HELUTOP® with clamping range 5-10mm.
-
- Legend:
- Dimensions
- H - Height
- H - Height without thread
- D - Outer diameter
- D - Outer diameter of upper part
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For sealing of not assigned cable glands HELUTOP® HT.
Downloads HELUTOP® SP M20 x 1.5 black 6.00 - 12.00
Accessories
Products that match this product
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)
![HELUTOP® HT](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M93908_PF_1520x1160.jpg)