HELUTOP® HT-MFDE M32 x 1.5 (2 x 9.0 mm)
Part no. 920120
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-MFDE M32 x 1.5 (2 x 9.0 mm)
- Part no.
- 920120
- Item description
- HELUTOP® HT-MFDE M32 x 1.5 (2 x 9.0 mm)
- Thread type
- metric
- Size
- M32 x 1.5
- Insert colour
- black
- Number holes x cable Ø mm
- 2 x 9.0
- Pieces per Packaging Unit
- 50
- Individual quantities available
- no
- EAN / GTIN
- 4060892360299
- Customs tariff number
- 40169300
Technical Data HELUTOP® HT-MFDE M32 x 1.5 (2 x 9.0 mm)
NBR multiple sealing insert | |
Temperature range | -20°C to +100°C |
Details HELUTOP® HT-MFDE M32 x 1.5 (2 x 9.0 mm)
Cable Structure
-
- Material: Nitrile butadiene rubber (NBR)
Notes
-
- Inserts for size M16x1,5 are suitable for cable glands M16x1,5 with clamping range 5-10mm.
-
- Legend:
- D - Outer diameter
- d - Inner diameter
- H - Height
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For populating the HELUTOP® HT gland bodies made by polyamide or by brass.
Downloads HELUTOP® HT-MFDE M32 x 1.5 (2 x 9.0 mm)
Accessories
Products that match this product