HELUTOP® HT-Clean-EMV-AT M12 x 1.5
Part no. 906921
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOP® HT-Clean-EMV-AT M12 x 1.5
- Part no.
- 906921
- Item description
- HELUTOP® HT-Clean-EMV-AT M12 x 1.5
- Thread type
- metric
- Size
- M12 x 1.5
- Spanner size mm
- 5 / 7
- Height mm
- 5
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892351785
- Customs tariff number
- 82055980
Technical Data HELUTOP® HT-Clean-EMV-AT M12 x 1.5
Assembly tool |
Details HELUTOP® HT-Clean-EMV-AT M12 x 1.5
Application
-
- Assembly tool to be used with an Allen key for tightening from the outside.