Spare blade for HKM 1 Cable stripping knife
Part no. 906246
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Spare blade for HKM 1 Cable stripping knife
- Part no.
- 906246
- Item description
- Spare blade for HKM 1 Cable stripping knife
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430282
- Customs tariff number
- 82032000
Technical Data Spare blade for HKM 1 Cable stripping knife
All technical data can be found in the data sheet in the Downloads section |
Details Spare blade for HKM 1 Cable stripping knife
Cable Structure
-
- With special grinding. The special blade prevented a damage of the conductor. The knife has a blade protection, sinking into the handle
-
- The changeable blade is made of stainless steel acc. to DIN EN 10020, hardness minimum 50 HRC
-
- High-quality, ergonomically formed handle is out of impact plastic (PA)
-
- Admission of the VDE up to 1000 volt acc. to EN/IEC 60900:2004 and GS-sign
-
- Length 200 mm
-
- Weight 100 g
Notes
-
- Spare blade with moulded plastic insert for HKM 1, part no. 906246
Downloads Spare blade for HKM 1 Cable stripping knife
Accessories
Products that match this product