![HELUTOOL HAP 60-2](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908494_PF_1520x1160.jpg)
![HELUTOOL HAP 60-2](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M908494_PF_1520x1160.jpg)
HELUTOOL HAP 60-2
Part no. 908494
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details HELUTOOL HAP 60-2
- Part no.
- 908494
- Item description
- HELUTOOL HAP 60-2
- Type
- HAP 60-2
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892430138
- Customs tariff number
- 82032000
Technical Data HELUTOOL HAP 60-2
Battery-powered hydraulic tool in toolbox |
Details HELUTOOL HAP 60-2
Cable Structure
-
- Zum Verarbeiten von Kabelschuhen und Verbindern bis 300 mm²
-
- Schneller Vorschub im Niederdruck dank Doppel-Kolbenhydraulik
-
- Variable Geschwindigkeit zum positionieren des Werkzeuges
-
- Ergonomisches Design für ermüdungsfreies Arbeiten
-
- Servicefreundliche, kompakte Bauweise
-
- Zwei-Komponentengriff mit optimaler Gewichtsverteilung
-
- Leistungsstarker Lithium-Ionen-Akku 18 V
-
- LED zur Beleuchtung des Arbeitsbereiches
-
- Pressbereich 6-300 mm²
-
- Presskraft ca. 60 kN
-
- Kopfdrehung 360°
-
- Hub-/ Öffnungsweite 17 mm
-
- Akkuspannung 18 V
-
- Gewicht inkl. Akku ca. 4400 g
-
- Werkzeugmaße 330 x 331 x 75 mm
Properties
-
- Akkupresse
-
- Akku
-
- Hartschalenkoffer mit Tiefzieheinsatz
-
- Ladegerät
-
- Tragegurt
-
- Gebrauchsanweisung
Notes
-
- Exclusive inserts
- Matching inserts:
- HELU-S-PE-SK and HELU-S-PE-WM
- Further inserts on request
- Scope of delivery:
- Battery- powered hydraulic tool
- Battery
- Battery charger
- Carry strap
- Manual
- Transport case
Application
-
- For processing Cable lugs and Connectors up to 300mm²
-
- Quick infeed due to doublee piston hydraulic system
-
- Variable speed fir placing the tool
-
- Ergonomic design for fatigue-free work
-
- Easy to service and compact design
-
- Two-piece component handles with optimal weight distribution
-
- Powerful Li-Ion battery 18 V
-
- LED to illumination of the workspace
-
- Crimping area: 6-300 mm²
-
- Press capacity: approx. 60 kN
-
- Head rotation: 340°
-
- Opening range: 17 mm
-
- Battery voltage: 18 V
-
- Weight incl. battery: approx. 4,4 kg
-
- Tool dimensions: 334 x 331 x 75 mm
Downloads HELUTOOL HAP 60-2
Accessories
Products that match this product