![HELUquick straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904797_PF_1520x1160.jpg)
![HELUquick straight](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904797_PF_1520x1160.jpg)
Corrugated tubes conduit gland HELUquick straight M50 x 1.5 NW 37 grey
Part no. 904865
Base price. Surcharges are added for price increases, packaging, shipping and to reach minimum order values according to the General Terms & Conditions. For details, see shopping cart.
Item Details Corrugated tubes conduit gland HELUquick straight M50 x 1.5 NW 37 grey
- Part no.
- 904865
- Item description
- Corrugated tubes conduit gland HELUquick straight M50 x 1.5 NW 37 grey
- Thread type
- metric
- Size
- M50 x 1.5
- Colour
- grey
- Thread length mm
- 17.0
- Spanner size mm
- 60
- Suitable for nominal size
- 37.0
- Pieces per Packaging Unit
- 25
- Individual quantities available
- no
- EAN / GTIN
- 4060892384103
- Customs tariff number
- 39174000
Technical Data Corrugated tubes conduit gland HELUquick straight M50 x 1.5 NW 37 grey
Corrugated tubes conduit gland | |
Temperature range | -40°C to +120°C |
Protection class | IP 68 / IP 68 |
Details Corrugated tubes conduit gland HELUquick straight M50 x 1.5 NW 37 grey
Cable Structure
-
- Material: Polyamide (PA) 6
Properties
-
- halogen-free
-
- silicone-free
-
- cadmium-free
-
- resistant to: oil, petrol, weak acids, weak bases
Notes
-
- UR-tested
- Disassembly without additional opener. Also available angled (45° and 90°).
Application
-
• Quick-insert glands with metallic female thread for a reliable, quick connection. Suitable for parallel-coiled HELUcond protection tubes
Downloads Corrugated tubes conduit gland HELUquick straight M50 x 1.5 NW 37 grey
Accessories
Products that match this product